6.7 Configuration Word 7
| Name: | CONFIG7 |
| Offset: | 0x800D |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLBSU | CPUHALT | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLBSA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 13 – CLBSU CLB Configuration on Start-up
| Value | Description |
|---|---|
| 1 | The CLB will not be automatically configured during device start-up |
| 0 | The CLB will be automatically configured at device start-up |
Bit 12 – CPUHALT CPU Halt
| Value | Description |
|---|---|
| 1 |
CPU operates normally after loading the Configurable Logic Block (CLB)/Special Function Register (SFR) image |
| 0 | CPU halts after Reset (no user code execution) |
Bits 7:0 – CLBSA[7:0] CLB Configuration Start Address (High Byte)
The high byte address to where the CLB configuration is stored in PFM