18.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC0REFSEL[2:0] | AC0REFSEL[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:4 – ADC0REFSEL[2:0] ADC0 Reference Select
Note: Refer to VREF in
the Electrical Characteristics section for further
details.
Value | Name | Description |
---|---|---|
0x0 | 0V55 | 0.55V internal reference |
0x1 | 1V1 | 1.1V internal reference |
0x2 | 2V5 | 2.5V internal reference |
0x3 | 4V3 | 4.3V internal reference |
0x4 | 1V5 | 1.5V internal reference |
Other | - | Reserved |
Bits 2:0 – AC0REFSEL[2:0] AC0 Reference Select
Note: Refer to VREF in
the Electrical Characteristics section for further
details.
Value | Name | Description |
---|---|---|
0x0 | 0V55 | 0.55V internal reference |
0x1 | 1V1 | 1.1V internal reference |
0x2 | 2V5 | 2.5V internal reference |
0x3 | 4V3 | 4.3V internal reference |
0x4 | 1V5 | 1.5V internal reference |
0x5 | - | Reserved |
0x6 | - | Reserved |
0x7 | AVDD | AVDD |