18.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC0REFEN | AC0REFEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – ADC0REFEN ADC0 Reference Force Enable
Writing a ‘1’
to this bit forces the voltage
reference for ADC0 to be enabled, even if it is not requested.
Writing a ‘0’
to this bit allows to automatic
enable/disable the reference source when not requested.
Bit 0 – AC0REFEN AC0 DACREF Reference Force Enable
Writing a ‘1’
to this bit forces the voltage
reference for AC0 DACREF to be enabled, even if it is not requested.
Writing a ‘0’
to this bit allows to automatic
enable/disable the reference source when not requested.