1 Introduction
The audio Class D amplifier (CLASSD) implemented in Microchip microprocessors is a fully digital pulse-width-modulated (PWM) stereo output amplifier. It features a digitally-controlled attenuator for gain control, a 3-band equalizer and a de-emphasis filter.
On the input side, the CLASSD 16-bit digital input is compatible with the most common audio data rates: 8, 16, 32, 48 and 96 kHz (internally oversampled to 768 kHz), as well as 22.05, 44.1 and 88.2 kHz (internally oversampled to 705.6 kHz).
- high-impedance single-ended or differential output loads (ΔΣ audio DAC applications) or
- external MOSFETs through an integrated non-overlapping circuit (power amplifier applications).
| Pin | External MOS Driver (NON_OVERLAP = 1) | Direct Load (NON_OVERLAP = 0) | Type | ||
|---|---|---|---|---|---|
| Full H-Bridge (PWMTYP = 1) | Half H-Bridge (PWMTYP = 0) | Differential Load (PWMTYP = 1) | Single-Ended Load
(PWMTYP = 0) | ||
| Use Case 1 | Use Case 2 | Use Cases 3A & 3B | Use Cases 4A & 4B | ||
| CLASSD_L0 | gate_pmos_leftp | gate_pmos_left | leftp | left | Output |
| CLASSD_L1 | gate_nmos_leftp | gate_nmos_left | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_L2 | gate_pmos_leftn | Not used (fixed to 1) | leftn | Not used (fixed to 0) | Output |
| CLASSD_L3 | gate_nmos_leftn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_R0 | gate_pmos_rightp | gate_pmos_right | rightp | right | Output |
| CLASSD_R1 | gate_nmos_rightp | gate_nmos_right | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_R2 | gate_pmos_rightn | Not used (fixed to 1) | rightn | Not used (fixed to 0) | Output |
| CLASSD_R3 | gate_nmos_rightn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |