29.9.2 Automatic Configuration on Start-Up and CPU Executes Code
When the CLB Configuration on Start-up bit is clear (CLBSU =
0) and the CPU Halt bit is set (CPUHALT =
1), the CLB harware state-machine configures the CLB, along with any other
user-defined peripherals, after power-up or device Reset but prior to CPU code execution. Once
the hardware state-machine completes the configuration, the CPU will begin to execute code
based on the application software.