29.9.1 CPU Executes Code to Configure the CLB
When the CLB Configuration on Start-up and CPU Halt bits are set (CLBSU
= 1 and CPUHALT = 1), the CLB is
configured, along with any other peripherals, by initialization software. After power-up or
device Reset, the CPU configures device peripherals, including the CLB, and then continues to
execute code based on user application software.