5.4.1 Labeling and User Information Requirements
The label on the final product which contains the RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE module(s) must follow Japan marking requirements. The integrator of the module should refer to the labeling requirements for Japan available at the Ministry of Internal Affairs and Communications (MIC) website.
|
For the RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE Modules, due to a limited module size, the technical conformity logo and ID is displayed in the data sheet and/or packaging and cannot be displayed on the module label. The final product in which this module is being used must have a label referring to the type certified module inside: | |
| RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE Module | |