7 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| D | 01/2026 | Features | Added China and Brazil regulatory certifications |
| Module Ordering Information | Added China and Brazil regulatory certifications | ||
| Interface with Host Microcontroller |
| ||
| RNWF02 Module Packaging Marking | Added China and Brazil regulatory marking information | ||
| Appendix A: Regulatory Approval |
| ||
| Basic Connection Requirement |
| ||
| Pin Details of RNWF02 Module | Updated I2C Pin Description | ||
| External Antennas | Updated Regulatory Certification information in Table 2-4 | ||
| C | 03/2025 | Introduction | Updated this section |
| Features |
| ||
| Pin Details of RNWF02 Module | Updated “RNWF02 Module Pinout Table” | ||
| Device Overview | Updated “RNWF02 Module Block Diagram” | ||
| Interface with Host Microcontroller | Updated “RNWF02 Module Host Interface Diagram” | ||
| Basic Connection Requirement | Updated “RNWF02 Module Basic Connection and Interface Diagram” | ||
| PCB Antenna | Added “3D Antenna Radiation Patterns” and updated “2D Antenna Radiation Patterns” | ||
| External Antennas | Updated “Approved External Antenna List with Antenna Gain for RNWF02 Module” table | ||
| Extreme Deep Sleep (XDS) Current Consumption | Added this section | ||
| Appendix A: Regulatory Approval, Japan, Korea, Taiwan | Added regulatory approval details for Japan, Korea and Taiwan | ||
| B | 09/2024 | Introduction | “Microchip Trust&Go secure device” changed into “Trust&GO CryptoAuthentication® Device” |
| Features |
| ||
| Module Ordering Information |
| ||
| Device Overview | Updated the block diagram | ||
| Pin Details of RNWF02 Module |
| ||
| Basic Connection Requirement |
| ||
| Power Supply Pin | Updated power supply connections diagram | ||
| Device Firmware Update |
| ||
| Interface with Host Microcontroller | UART_TX, UART_RX, UART_RTS, UART_CTS are changed into UART1_TX, UART1_RX, UART1_RTSn, UART1_CTSn | ||
| RNWF02 Module Routing Guidelines |
| ||
| PCB Antenna |
| ||
| External Antennas |
| ||
| Wi-Fi® Current Consumption |
| ||
| RNWF02 Module Receiver Performance |
| ||
| RNWF02 Module Transmitter Performance | Updated the description for WF_TX_2 | ||
| Appendix A: Regulatory Approval | Added regulatory approval section | ||
| A | 11/2023 | Document | Initial Revision |