5.5.1 Labeling and User Information Requirements

The label on the final product which contains the RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE module(s) must follow KC marking requirements. The integrator of the module should refer to the labeling requirements for Korea available on the Korea Communications Commission (KCC) website.

The RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE Modules are labeled with its own KC mark. The final product requires the KC mark and certificate number of the module:

RNWF02PC/RNWF02PE/RNWF02UC/RNWF02UE Module