4.3 LED
One yellow LED is available on the PIC32CM JH-Value Line Curiosity Nano+ Touch board. The LED is intended to be used by the user’s application and is controlled as a GPIO.
| PIC32CM6408JH00064 Pin | Function |
|---|---|
| PB17 | Yellow LED |
One yellow LED is available on the PIC32CM JH-Value Line Curiosity Nano+ Touch board. The LED is intended to be used by the user’s application and is controlled as a GPIO.
| PIC32CM6408JH00064 Pin | Function |
|---|---|
| PB17 | Yellow LED |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.