Jump to main content
32.4 Registers – ADC ADC
Analog-to-Digital Converter
Offset Name Bit Pos. 7 6 5 4 3 2 1 0 0x00 CTRLA 7:0 RUNSTDBY LOWLAT ENABLE 0x01 CTRLB 7:0 PRESC[3:0] 0x02 CTRLC 7:0 REFSEL[2:0] 0x03 CTRLD 7:0 WINSRC WINCM[2:0] 0x04 CTRLE 7:0 SAMPDUR[7:0] 0x05 CTRLF 7:0 FREERUN LEFTADJ SAMPNUM[2:0] 0x06 INTCTRL 7:0 TRIGOVR SAMPOVR RESOVR WCMP SAMPRDY RESRDY 0x07 INTFLAGS 7:0 TRIGOVR SAMPOVR RESOVR WCMP SAMPRDY RESRDY 0x08 STATUS 7:0 ADCBUSY 0x09 DBGCTRL 7:0 DBGRUN 0x0A COMMAND 7:0 MODE[2:0] START[2:0] 0x0B MUXPOS 7:0 MUXPOS[6:0] 0x0C RESULT 7:0 RESULT[7:0] 15:8 RESULT[15:8] 0x0E SAMPLE 7:0 SAMPLE[7:0] 15:8 SAMPLE[15:8] 0x10 WINLT 7:0 WINLT[7:0] 15:8 WINLT[15:8] 0x12 WINHT 7:0 WINHT[7:0] 15:8 WINHT[15:8] 0x14 TEMP 7:0 TEMP[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.