32.4.5 Control E

Name: CTRLE
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
 SAMPDUR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SAMPDUR[7:0] Sample Duration

This bit field selects the ADC sample duration in ADC clock (CLK_ADC) cycles. The sample duration is SAMPDUR + ½ CLK_ADC cycles.