16.5.1 Software Events A

Refer to the Peripheral Overview section for the available Event System channels.

Name: SWEVENTA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
   CH5CH4CH3CH2CH1CH0 
Access WWWWWW 
Reset 000000 

Bits 0, 1, 2, 3, 4, 5 – CHn Channel n Select

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will generate a single-pulse event on event channel n by inverting the signal on the event channel for one peripheral clock (CLK_PER) cycle.