16.5 User x Channel Selection
Each event user can be connected to a single channel, and multiple users can be connected to the same channel.
Refer to the Register Summary section for all available User x Channel Selection (USERx) registers.
Refer to the Event Users section for further details.
| Name: | USERx |
| Offset: | 0x20 + x*0x01 [x=0..19] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – USER[7:0] User Channel Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | This Event System user is not connected to any channel |
| 0x1 | CHANNEL0 | This Event System user is connected to Event Channel 0 |
| 0x2 | CHANNEL1 | This Event System user is connected to Event Channel 1 |
| Other | - | Reserved |