25.3.3.2.3 Error Tolerance
The speed of the internally generated baud rate and the externally received data rate must be identical, but due to natural clock-source error, this is usually not the case. The USART is tolerant of such errors, and the limits of this tolerance make up what is sometimes known as the Operational Range.
The following tables show the operational range of the USART, indicating the maximum receiver baud-rate error that can be tolerated. Note that Normal-Speed mode has a higher tolerance of baud-rate variations than Double-Speed mode.
| D | Rslow [%] | Rfast [%] | Maximum Total Error [%] | Recommended Max. Receiver Error [%] |
|---|---|---|---|---|
| 5 | 93.20 | 106.67 | -6.80/+6.67 | ±3.0 |
| 6 | 94.12 | 105.79 | -5.88/+5.79 | ±2.5 |
| 7 | 94.81 | 105.11 | -5.19/+5.11 | ±2.0 |
| 8 | 95.36 | 104.58 | -4.54/+4.58 | ±2.0 |
| 9 | 95.81 | 104.14 | -4.19/+4.14 | ±1.5 |
| 10 | 96.17 | 103.78 | -3.83/+3.78 | ±1.5 |
- D: The sum of the character size and parity size (D = 5 to 10 bits)
- RSLOW: The ratio of the slowest incoming data rate that can be accepted relative to the receiver baud rate
- RFAST: The ratio of the fastest incoming data rate that can be accepted relative to the receiver baud rate
| D | Rslow [%] | Rfast [%] | Maximum Total Error [%] | Recommended Max. Receiver Error [%] |
|---|---|---|---|---|
| 5 | 94.12 | 105.66 | -5.88/+5.66 | ±2.5 |
| 6 | 94.92 | 104.92 | -5.08/+4.92 | ±2.0 |
| 7 | 95.52 | 104.35 | -4.48/+4.35 | ±1.5 |
| 8 | 96.00 | 103.90 | -4.00/+3.90 | ±1.5 |
| 9 | 96.39 | 103.53 | -3.61/+3.53 | ±1.5 |
| 10 | 96.70 | 103.23 | -3.30/+3.23 | ±1.0 |
- D: The sum of the character size and parity size (D = 5 to 10 bits)
- RSLOW: The ratio of the slowest incoming data rate that can be accepted relative to the receiver baud rate
- RFAST: The ratio of the fastest incoming data rate that can be accepted relative to the receiver baud rate
The recommendations for the maximum receiver baud-rate error are made under the assumption that the receiver and transmitter equally divide the maximum total error.
The following equations are used to calculate the maximum ratio between the incoming data rate and the internal receiver baud rate.
- D: The sum of the character size and parity size (D = 5 to 10 bits)
- S: Samples per bit. S = 16 for Normal-Speed mode and S = 8 for Double-Speed mode.
- SF: The first sample number used for majority voting. SF = 8 for Normal-Speed mode and SF = 4 for Double-Speed mode.
- SM: The middle sample number used for majority voting. SM = 9 for Normal-Speed mode and SM = 5 for Double-Speed mode.
- RSLOW: The ratio of the slowest incoming data rate that can be accepted relative to the receiver baud rate
- RFAST: The ratio of the fastest incoming data rate that can be accepted relative to the receiver baud rate