28.3.6 Sleep Mode Operation

The USB peripheral is active in Standby sleep mode if it is enabled. In this case, the USB suspend or resume mechanism has to be implemented, respecting the power consumption limits defined in the USB standard.