28.3.2 Operation
This section gives an overview of the USB peripheral operation during regular transactions. For general details on USB and the USB protocol, refer to http://www.usb.org and the USB specification documents.
This section gives an overview of the USB peripheral operation during regular transactions. For general details on USB and the USB protocol, refer to http://www.usb.org and the USB specification documents.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.