24.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
  RUNSTDBYCASCADESYNCUPDCLKSEL[2:0]ENABLE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – RUNSTDBY Run Standby

Writing a ‘1’ to this bit enables the peripheral to run in Standby sleep mode.
ValueDescription
0 The peripheral will not run in Standby
1 The peripheral will run in Standby

Bit 5 – CASCADE Cascade Two Timer/Counters

This bit controls whether the peripheral will be used for the Most Significant Bytes (MSBs) in cascading of two 16-bit Timer/Counters type B (TCBn) for 32-bit operation through the Event System.
ValueDescription
0 The peripheral is used for 16-bit operation or used for the two Least Significant Bytes (LSBs) in 32-bit operation
1 The peripheral is used for the two MSBs in 32-bit operation

Bit 4 – SYNCUPD Synchronize Update

This bit controls whether the peripheral is synchronized with a TCA. Which TCA instance is controlled by CLKSEL, for all other clock selections than TCAn the peripheral will be synchronized with TCA0.
ValueDescription
0 The peripheral is not synchronized
1 The peripheral will restart whenever TCAn is restarted or overflows. This can be used to synchronize capture with the PWM period

Bits 3:1 – CLKSEL[2:0] Clock Select

This bit field controls the clock source for this peripheral.

ValueNameDescription
0x0 DIV1 CLK_PER
0x1 DIV2 CLK_PER / 2
0x2 TCA0 CLK_TCA from TCA0
0x3-0x6 Reserved
0x7 EVENT Positive edge on event input

Bit 0 – ENABLE Enable

Writing a ‘1’ to this bit enables the Timer/Counter type B peripheral.