24.5.6 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
        RUN 
Access R 
Reset 0 

Bit 0 – RUN Run

This bit is set to ‘1’ when the counter is running. This bit is cleared to ‘0’ when the counter is stopped.

This bit is cleared when the timer/counter stops.

This bit is set continuously when the timer/counter is running.

The bit is read-only.