33.3.2 Operation
The UPDI must be enabled before the UART communication can start.
However, PDICFG and LOCK fuses can limit the UPDI access, while the bootloader can still negotiate firmware updates.
The UPDI must be enabled before the UART communication can start.
However, PDICFG and LOCK fuses can limit the UPDI access, while the bootloader can still negotiate firmware updates.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.