4.2 Delay to first establish PCK
When enabling a PCK after a reset, the delay before establishing the PCK with the correct frequency is 255 cycles of the PCK source clock. Once this delay has elapsed, and as long as the core reset is not asserted, there is no more additional delay when disabling/enabling the PCK.
Work Around
None
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D1G A1-D2G A1-D5M | ||||||
| X | X |