4.1 PLL_INT Interrupt Enable has no effect
The PLL_INT interrupt bit in Interrupt Enable register PMC_IER has no effect.
Work Around
Use the LOCKx and UNLOCKx bits in PMC_PLL_IER, PMC_PLL_IDR, PMC_PLL_IMR and PMC_PLL_ISR0 to manage the interrupt behavior.
For example, to handle an interrupt event associated with the PLLA lock status:
- Configure and enable the PMC interrupt as usual for all peripherals in the system.
- Enable the interrupt source by setting PMC_PLL_IER.LOCKA.
- When a PMC interrupt event raises, use the PMC_PLL_ISR0 and PMC_PLL_IMR registers to detect if LOCKA was the trigger.
- Perform the required operations and manage the interrupt exit as usual, using PMC_PLL_IDR.LOCKA and the PMC interrupt system functions.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D1G A1-D2G A1-D5M | ||||||
| X | X |