10.4 Debug message handling state machine not reset to Idle state when CCCR.INIT is set
In case MCAN_CCCR.INIT is set by the Host by writing to register MCAN_CCCR or when the CAN enters BusOff state, the debug message handling state machine stays in its current state instead of being reset to Idle state. Setting MCAN_CCCR.CCE does not change MCAN_RXF1S.DMS.
Work Around
In case the debug message handling state machine has stopped while MCAN_RXF1S.DMS="01" or MCAN_RXF1S.DMS="10", it can be reset to Idle state by a hardware reset or by reception of debug messages after MCAN_CCCR.INIT is reset to zero.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D5M A1-D1G A1-D2G |
A2 A2-D5M A2-D1G A2-D2G | |||||
| X | X | X |