7.1 Decompression modes 12-7-12, 12-8-12, 10-7-10 and 10-6-10 not compliant
When CSI2DC_VPCFGR.DE (Decompression Enable) is set to 1, the following RAW Data Decompression modes are not supported: CSI2DC_VPCFGR.DM = 0, 1, 4, 5.
Work Around
None
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D5M A1-D1G A1-D2G |
A2 A2-D5M A2-D1G A2-D2G | |||||
| X | X | X |