7.8.2.5 System Configuration 1

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name: SYSCFG1
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
      SUT[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – SUT[2:0] Start-up Time

This bit field controls the start-up time between power-on and code execution.
ValueDescription
0x00 ms
0x11 ms
0x22 ms
0x34 ms
0x48 ms
0x516 ms
0x632 ms
0x764 ms