23.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
       WGMODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – WGMODE[1:0] Waveform Generation Mode

This bit field selects the waveform generation.

ValueNameDescription
0x0 ONERAMP One Ramp mode
0x1 TWORAMP Two Ramp mode
0x2 FOURRAMP Four Ramp mode
0x3 DS Dual Slope mode