23.5.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
 CMPDSELCMPCSEL  FIFTY AUPDATECMPOVR 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – CMPDSEL Compare D Output Select

This bit selects which waveform will be connected to output D.

ValueNameDescription
0 PWMA Waveform A
1 PWMB Waveform B

Bit 6 – CMPCSEL Compare C Output Select

This bit selects which waveform will be connected to output C.

ValueNameDescription
0 PWMA Waveform A
1 PWMB Waveform B

Bit 3 – FIFTY Fifty Percent Waveform

A write to either TCDn.CMPASET or TCDn.CMPBSET will be written to both registers if FIFTY = ‘1’ The same is the case for TCDn.CMPACLR and TCDn.CMPBCLR.

Bit 1 – AUPDATE Automatically Update

If this bit is written to ‘1’, synchronization at the end of the TCD cycle is automatically requested after the Compare B Clear High (TCDn.CMPBCLRH) register is written.

If the fifty percent waveform is enabled (FIFTY = ‘1’), writing to either the Compare A Clear High or the Compare B Clear High register will request a synchronization at the end of the TCD cycle.

Bit 0 – CMPOVR Compare Output Value Override

When this bit is written to ‘1’, default values of the Waveform Outputs A and B are overridden by the values written in the Compare x Value in the Active state bit fields in the Control D register. See the CTRLD register description for more details.