30.5.5 Interrupt Control

Name: INTCTRL
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
   INTMODE[1:0]   CMP 
Access R/WR/WR/W 
Reset 000 

Bits 5:4 – INTMODE[1:0] Interrupt Mode

Writing to this bit field selects which edge(s) of the AC output or when entering a window state triggers an interrupt request.

Table 30-3. Interrupt Generation in Window Mode
Value Name Description
0x0 ABOVE Enables Window mode above interrupt
0x1 INSIDE Enables Window mode inside interrupt
0x2 BELOW Enables Window mode below interrupt
0x3 OUTSIDE Enables Window mode outside interrupt
Table 30-4. Interrupt Generation with Single Comparator
Value Name Description
0x0 BOTHEDGE Positive and negative inputs crosses
0x1 - Reserved
0x2 NEGEDGE Positive input goes below negative input
0x3 POSEDGE Positive input goes above negative input

Bit 0 – CMP AC Interrupt Enable

This bit enables the AC interrupt. The enabled interrupt will be triggered when the CMPIF bit in the ACn.STATUS register is set.