1.5.1 The Charge Pump On Control (CPON) Bit Is Reserved

When not operating the OPA near the rails, the Charge Pump On Control (CPON) bit can be used to disable the charge pump in order to save on current consumption. This feature is currently not available, and the charge pump is always enabled whenever the OPA module is in operation.

Work around

None.

Affected Silicon Revisions

A4A5D1D3E0
X