3.6 source/source-files/diag_flash_crc16_lookup.c File Reference
Contains the implementation of the APIs to test the Flash memory using CRC16 CCITT Look-up Table algorithm.
#include "diag_flash_crc16.h" #include "diag_crc16_lookup_table.h" #include "../../../diag_common/config/diag_config.h"