Cryptographic Authentication
Device with Secure Hardware-Based Key Storage:
Protected storage for
symmetric key
Hardware Support for MAC Generation
Internal High-Quality NIST SP
800-90A/B/C True Random Number Generator (TRNG) (NIST Certified)
Extensive Security Measures
Against Attacks
Strong Physical Protection
Mechanisms Against Invasive Attacks
Field-Programmable EEPROM
Single symmetric secret
key
384-byte user memory
40-year data retention at
+55℃
Monotonic Counter with Max Count
Value of 10,000
Counter can be attached
to key for limited use
Unique 72-Bit Serial Number
Interface Options:
125 kbps Pulse Width Modulated (PWM) Single-Wire
Serial Interface
400 kHz fast-mode I2C interface
Voltage Supply
Range: 1.65V to 5.5V
130
nA Nominal Sleep Current
Human Body Model (HBM) ESD: I2C
Devices >4 kV;SWI Devices
>7 kV
Packaging Options:
8-pad UDFN (2 mm x 3 mm), 8-lead SOIC
3-lead contact (2.5 mm x 6.5 mm)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.