11 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Part No

SHA104: Cryptographic Co-processor with Secure Hardware-based Key Storage

Trust TypeTFLXType of Microchip Trust Product
Trust OptionAUTHConfiguration associated with Trust Product
Package Options(1,2)S8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC)
U8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN)
Interface Options—I2C Interface
CZSWI Interface
Examples:
  • SHA104-TFLXAUTHS: 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC), I2C MOQ 2k units
  • SHA104-TFLXAUTHS-CZ: 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC), SWI, MOQ 2k units
  • SHA104-TFLXAUTHU: 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), I2C, MOQ 2k units
  • SHA104-TFLXAUTHU-CZ: 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), SWI, MOQ 2k units
Note:
  1. Product will be delivered as Tape and Reel. Actual size of reel will vary based on customer order. The minimum order quantity (MOQ) allowed is 2k units.
  2. The 3-Lead Contact package cannot be ordered through the low MOQ flow (2k units on Microchip Direct). The package option (SHA104-RBVCZ) can be selected through TPDS but must be ordered through the high volume flow. Contact Microchip sales for more information on the MOQ.