4 Conclusion
The Master Synchronous Serial Port (MSSP) is an integrated serial communications module that contains two sub-modules: the SPI and the I2C. The I2C can be configured to operate as a bus master, a bus slave or both, in Multi-Master mode. This technical brief highlights the use of the MSSP in I2C Master mode and includes basic I2C Specification information, terminology, set-up information and a software example.