Features

  • Identification Transponder in Plastic Brick Package
  • Includes Ferrite Coil for Tuned Circuit Antenna
  • Basic Component: ATA5577M1330C IDIC®
  • Contactless Power Supply
  • Contactless Downlink Data Transmission
  • Radio Frequency fRF = 125 kHz
  • 363-bit EEPROM Memory in Total: 11 Blocks × (32 Bits + 1 Lock-bit)
    • 7 × 32 Bits EEPROM user memory including 32-bit password memory
    • 2 × 32 Bits unique ID
    • 1 × 32-bit option register in EEPROM to set up the analog front end:
      • Clock detection level
      • Gap detection level
      • Improved downlink timing
      • Clamp voltage
      • Modulation voltage
      • Soft modulation switching
      • Write damping like the T5557/ATA5567 or with Resistor
      • Downlink protocol
    • 1 × 32-bit configuration register in EEPROM to set up:
      • Data rate:
        • RF/2 to RF/128, binary selectable or
        • Fixed basic mode rates
      • Modulation/coding:
        • ASK, FSK, PSK, Manchester, bi-phase, NRZ
      • Other options:
        • Password mode
        • Max block feature
        • Direct access mode
        • Sequence terminator(s)
        • Block-wise write protection (lock bit)
        • Answer-on-request (AOR) mode
        • Inverse data output
        • Disable test mode access
        • Fast downlink (~6 Kbits/s vs. ~3 Kbits/s)
        • OTP functionality
        • Init delay (~67 ms)