Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage
to the device. This is a stress rating only and functional operation of the device at
these or any other conditions beyond those indicated in the operational sections of this
specification is not implied. Exposure to absolute maximum rating conditions for
extended periods may affect device reliability.
Table 2-1. Absolute Maximum Ratings| Parameters | Symbol | Value | Unit |
|---|
| Operating Temperature Range | Tamb | –40 to +85 | °C |
| Storage Temperature Range (data retention
reduced) | Tamb | –40 to +125 | °C |
| Maximum Assembly Temperature, t < 5min | Tass | 170 | °C |
| Magnetic Field Strength at f = 125 kHz | Hpp | 1000 | A/m |