31.2.2 Signal Description

NameTypeDescription
LUTn-OUTDigital outputOutput from the look-up table
LUTn-IN[2:0]Digital inputInput to the look-up table. LUTn-IN[2] can serve as CLK_LUTn.

Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped to several pins.