25.3.3.4.4 Software Commands

The following table displays the commands for the TCD module.

Table 25-4. Software Commands
TriggerSoftware Command
The SYNCEOC bit in the TCDn.CTRLE registerUpdate the double-buffered registers at the end of the TCD cycle
The SYNC bit in the TCDn.CTRLE registerUpdate the double-buffered registers
The RESTART bit in the TCDn.CTRLE registerRestart the TCD counter
The SCAPTUREA bit in the TCDn.CTRLE registerCapture to Capture A (TCDn.CAPTUREAL/H) register
The SCAPTUREB bit in the TCDn.CTRLE registerCapture to Capture B (TCDn.CAPTUREBL/H) register