12.2.2 Signal Description

SignalTypeDescription
CLKOUTDigital outputCLK_PER output
XTALHF1Analog inputInput for external clock source (EXTCLK) or one pin of a high-frequency crystal
XTALHF2Analog inputInput for one pin of a high-frequency crystal
XTAL32K1Analog inputInput for external 32.768 kHz clock source or one pin of a 32.768 kHz crystal
XTAL32K2Analog inputInput for one pin of a 32.768 kHz crystal

For more details, refer to the I/O Multiplexing section.