19.5.1 Interrupt Control
Name: | INTCTRL |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO2IE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – VDDIO2IE VDDIO2 Interrupt Enable
Value | Description |
---|---|
0 | The VDDIO2 interrupt is disabled |
1 | The VDDIO2 interrupt is enabled |