19.5.3 Status
Name: | STATUS |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO2S | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – VDDIO2S VDDIO2 Status
Writing to this bit has no effect.
Value | Description |
---|---|
0 | The VDDIO2 supply voltage is below the acceptable range for operation. The MVIO pins are tri-stated. |
1 | The VDDIO2 supply voltage is within the acceptable range for operation. The MVIO pin configurations are loaded from the corresponding PORT registers. |