31.5.6 LUT n Control A
Name: | LUTnCTRLA |
Offset: | 0x08 + n*0x04 [n=0..3] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EDGEDET | OUTEN | FILTSEL[1:0] | CLKSRC[2:0] | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EDGEDET Edge Detection
Value | Description |
---|---|
0 | Edge detector is disabled |
1 | Edge detector is enabled |
Bit 6 – OUTEN Output Enable
1
’, the pin
configuration of the PORT I/O-Controller is overridden.Value | Description |
---|---|
0 | Output to pin disabled |
1 | Output to pin enabled |
Bits 5:4 – FILTSEL[1:0] Filter Selection
These bits select the LUT output filter options.
Value | Name | Description |
---|---|---|
0x0 | DISABLE | Filter disabled |
0x1 | SYNCH | Synchronizer enabled |
0x2 | FILTER | Filter enabled |
0x3 | - | Reserved |
Bits 3:1 – CLKSRC[2:0] Clock Source Selection
This bit selects between various clock sources to be used as the clock (CLK_LUTn) for an LUT.
The CLK_LUTn of the even LUT is used for clocking the sequencer of an LUT pair.
Value | Input Source | Description |
---|---|---|
0x0 |
CLKPER | CLK_PER is clocking the LUT |
0x1 |
LUTn-TRUTHSEL[2] | LUTn-TRUTHSEL[2] is clocking the LUTn |
0x2 |
- | Reserved |
0x3 |
- | Reserved |
0x4 |
OSCHF | Internal high-frequency oscillator before prescaler is clocking LUT |
0x5 |
OSC32K | Internal 32.786 kHz oscillator |
0x6 |
OSC1K | Internal 32.768 kHz oscillator divided by 32 |
0x07 |
- | Reserved |
Bit 0 – ENABLE LUT Enable
Value | Description |
---|---|
0 | The LUT is disabled |
1 | The LUT is enabled |