31.5.8 LUT n Control C
Name: | LUTnCTRLC |
Offset: | 0x0A + n*0x04 [n=0..3] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Output from LUT[n+1] as input source |
0x3 |
EVENTA | Event A as input source |
0x4 |
EVENTB | Event B as input source |
0x5 |
IN2 | IN2 input source |
0x6 |
AC0 | AC0 OUT input source |
0x7 |
ZCD3 | ZCD3 OUT input source |
0x8 |
USART1 | USART1 TXD input source |
0x9 |
SPI0 | SPI0 SCK input source |
0xA |
TCA0 | TCA0 WO2 input source |
0xB |
- | Reserved |
0xC |
TCD0 | TCD0 WOC input source |
Other |
- | Reserved |