12.5.7 Internal High-Frequency Oscillator Control A
Name: | OSCHFCTRLA |
Offset: | 0x08 |
Reset: | 0x0C |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | FRQSEL[3:0] | AUTOTUNE | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 1 | 1 | 0 |
Bit 7 – RUNSTDBY Run Standby
This bit controls whether the internal high-frequency oscillator (OSCHF) is always running or not.
Note:
- The requesting peripheral, or the main clock, must take the oscillator start-up time into account.
- The oscillator signal is only available if requested and will be available after two OSCHF cycles.
Value | Description |
---|---|
0 | The OSCHF oscillator will only run when requested by a peripheral or by the main clock (1) |
1 | The OSCHF oscillator will always run in Active, Idle and Standby sleep modes (2) |
Bits 5:2 – FRQSEL[3:0] Frequency Select
Value | Name | Description |
---|---|---|
0x0 |
1 MHz | 1 MHz output |
0x1 |
2 MHz | 2 MHz output |
0x2 |
3 MHz | 3 MHz output |
0x3 |
4 MHz | 4 MHz output (default) |
0x4 |
- | Reserved |
0x5 |
8 MHz | 8 MHz output |
0x6 |
12 MHz | 12 MHz output |
0x7 |
16 MHz | 16 MHz output |
0x8 |
20 MHz | 20 MHz output |
0x9 |
24 MHz | 24 MHz output |
Other |
- | Reserved |
Bit 0 – AUTOTUNE Auto-Tune Enable
This bit controls whether the 32.768 kHz crystal auto-tune functionality of the internal high-frequency oscillator (OSCHF) is enabled or not.
Value | Description |
---|---|
0 | The auto-tune functionality of the OSCHF oscillator is disabled |
1 | The auto-tune functionality of the OSCHF oscillator is enabled |