14.3.2.1.8 Domains Affected By Reset

The following logic domains are affected by the various Resets:

Table 14-1. Logic Domains Affected by Various Resets
Reset Type Fuses are Reloaded Reset of UPDI Reset of Other Volatile Logic
POR X X X
BOD X X
External Reset X X
Watchdog Reset X X
Software Reset X X
UPDI Reset X X
High Voltage (HV) Pulse(1) X X X
Note: 1. An HV pulse can cause a Reset but should not be used intentionally as a Reset source.