17.3.8 TCDn Pin Position
Name: | TCDROUTEA |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCD0[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – TCD0[2:0] TCD0 Signals
This bit field controls the pin positions for TCD0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
WOA | WOB | WOC | WOD | ||
0x0 |
DEFAULT | PA4 | PA5 | PA6 | PA7 |
0x1 - 0x3 |
- | Reserved | |||
0x4 |
ALT4 | PA4 | PA5 | PD4 | PD5 |
Other |
- | Reserved |