17.3.6 TCAn Pin Position
Name: | TCAROUTEA |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCA0[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – TCA0[2:0] TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
Value | Name | Description | |||||
---|---|---|---|---|---|---|---|
WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 |
PORTA | PA0 | PA1 | PA2 | PA3 | PA4 | PA5 |
0x1 |
- | Reserved | |||||
0x2 |
PORTC | - | PC1 | PC2 | PC3 | - | - |
0x3 |
PORTD | - | - | - | - | PD4 | PD5 |
Others |
- | Reserved |