38.5.8 ADC

Table 38-24. ADC Accuracy Specifications
Operating Conditions:
  • VDD = VDDIO2 = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
NRResolution——12bit
EINLIntegral nonlinearity error-1.50.11.5LSbVDD = VREF = 3.0V
EDNLDifferential nonlinearity error(1)-10.11LSbVDD = VREF = 3.0V
EOFFOffset error-52.55LSbVDD = VREF = 3.0V
EGAINGain error-51.55LSbVDD = VREF = 3.0V
EABSAbsolute error———LSbVDD = VREF = 3.0V
VADCREFADC reference voltage 1.8—VDDV
VAINFull-scale rangeGND—VADCREFV
ZAINRecommended impedance of analog voltage source—1—kΩ
RVREFAADC voltage reference ladder impedance(2)—50—kΩ

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. The ADC conversion result never decreases with an increase in the input and has no missing codes.
  2. This is the impedance seen by the VREFA pin when the external reference is selected.
Table 38-25. ADC Conversion Timing Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
TCLK_ADC *ADC clock period0.5—8μs
tCNVConversion time —13.5TCLK_ADC + 2TCLK_PER—
tACQAcquisition time—2TCLK_ADC—μs
fADC *Sample rate8—130ksps
tSSampling time—2TCLK_ADC—
tSENSE *Delay for changing MUXPOS to TEMP—40—μs
tADC_INIT *Initialization time—6—μs

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.