38.2 Absolute Maximum Ratings
Stresses beyond those listed in this section can cause permanent damage to the device. This is a stress rating only. Functional operation of the device at these, or other conditions beyond those indicated in the operational sections of this specification, is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
| Parameter | Condition | Rating | Units | |
|---|---|---|---|---|
| Ambient temperature under bias | -40 to +125 | °C | ||
| Maximum jonction temperature | 145 | °C | ||
| Storage temperature | -65 to +150 | °C | ||
| Voltage on pins with respect to GND | ||||
| On the VDD pin | -0.3 to +6.5 | V | ||
| On the VDDIO2 pin | -0.3 to +6.5 | V | ||
| On the RESET pin | -0.3 to + 9.0) | V | ||
| On the MVIO pins | -0.3 to (VDDIO2 + 0.3) | V | ||
| On all other pins | -0.3 to (VDD + 0.3) | V | ||
| Maximum current | ||||
| On the GND pin(1) | -40°C ≤ TA ≤ +85°C | 350 | mA | |
| +85°C < TA ≤ +125°C | 120 | mA | ||
| On the VDD pin(1) | -40°C ≤ TA ≤ +85°C | 350 | mA | |
| +85°C < TA ≤ +125°C | 120 | mA | ||
| On the VDDIO2 pin(1) | -40°C ≤ TA ≤ +85°C | 350 | mA | |
| +85°C < TA ≤ +125°C | 120 | mA | ||
| On any standard I/O pin | ±50 | mA | ||
| Clamp current, IK (VPIN < 0 or VPIN > VDD) | ±20 | mA | ||
| Total power dissipation(2) | 800 | mW | ||
|
Note:
| ||||