33.3.7 Debug Operation
By default, halting the CPU in Debugging mode will halt the normal operation of the peripheral.
This peripheral can be forced to operate while the CPU is halted by writing a
‘1’ to the Debug Run (DBGRUN) bit in the Debug Control (ADCn.DBGCTRL)
register.