0x1 |
JMPWAIT |
Stop
the output, jump to the opposite compare cycle, and
wait |
0x2 |
EXECWAIT |
Stop
the output, execute the opposite compare cycle, and
wait |
0x3 |
EXECFAULT |
Stop
the output, execute the opposite compare cycle while the Fault
is active |
0x4 |
FREQ |
Stop
all outputs, maintain the frequency |
0x5 |
EXECDT |
Stop
all outputs, execute dead-time while the Fault is
active |
0x6 |
WAIT |
Stop
all outputs, jump to the next compare cycle, and
wait |
0x7 |
WAITSW |
Stop
all outputs, wait for software action |
0x8 |
EDGETRIG |
Stop
the output on the edge, jump to the next compare
cycle |
0x9 |
EDGETRIGFREQ |
Stop
the output on the edge, maintain the frequency |
0xA |
LVLTRIGFREQ |
Stop
the output at level, maintain the frequency |